Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104-1030
MOTOR-ORBITAL,2K SERIES 100 [6.1]
104-1030
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
104-1030
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.330
Product height mm
109.982
Product length in
8.740
Product length mm
221.996
Product width in
5.160
Product width mm
131.064
Sub brand
CHAR-LYNN
Char-Lynn