Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104-1384
MOTOR-ORBITAL,2K SERIES 80 [4.88]
104-1384
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
104-1384
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.280
Product height mm
108.712
Product length in
9.520
Product length mm
241.808
Product width in
4.280
Product width mm
108.712
Sub brand
CHAR-LYNN
Char-Lynn