
Danfoss Char-Lynn
104-3729-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
104-3729-006
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | n/a |
| Brand | Danfoss |
| Check valve function | Yes |
| Design code | 06 |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
| Dust seal | Standard |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
| Front bearing type | Tapered roller bearing |
| Geometric displacement [cm3/r [in3/r]] | 130.6 [7.97] |
| Hydraulic valve function | None |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
| Main port style | Sideport - staggered |
| Main port thread type | UN / UNF |
| Model Code | M02080AJ05AA0100010AA0000ABAAF |
| Model Code | M02080AJ05AA0100010AA0000ABAAF |
| Motor function | Standard |
| Motor Series | 2000 Series |
| Motor Size | 130 |
| Motor type | Standard |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 2.8, 106.4, 13.6 [3.25 x 0.11, 4.19, 0.54] |
| Mounting flange type | 4 Bolt - Magneto |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | Single pack |
| Paint information | Primer, Black, Low gloss |
| Painted | Yes |
| Product Height | 4.45 in |
| Product Length/Depth | 8.74 in |
| Product Type | Disc Geroler |
| Product Volume | 207.689 in³ |
| Product Weight | 21.5 lb |
| Product Width | 5.34 in |
| Rear bearing type | Tapered roller bearing |
| Seal Kit | 61258-000 |
| Sensor | Speed, Hall effect, 30 pulses, 127 mm [5.0 inch] wire length, Packard weather pac shroud connector |
| Shaft dimension | Dia. 1 inch, 6B SAE J499, 1/4 - 20 UNC-2B thread in shaft end |
| Shaft Key | n/a |
| Shaft Seal | NBR - Standard |
| Shaft type | Splined |
| Special Features Assembly | Standard |
| Special features hardware | Standard |
| Sub-brand | Char-Lynn |
| Trade Name | 2000 Series |
| Valve system | Disc valve with valve drive |