
Danfoss Char-Lynn
104-3744-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
104-3744-006
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings | |
| Model Code | M02240AH16AG0200010000800ABAAF | |
| Product Height | 4.28 in | |
| Product Length/Depth | 10.69 in | |
| Product Type | Disc Geroler | |
| Product Volume | 195.824 in³ | |
| Product Weight | 26 lb | |
| Product Width | 4.28 in | |
| Sub-brand | Char-Lynn | |
| Trade Name | 2000 Series |