
Danfoss Char-Lynn
104-4815-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
104-4815-006
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | n/a |
| Brand | Danfoss |
| Check valve function | Yes |
| Design code | 06 |
| Drain Port Dimension | G 1/4 |
| Dust seal | Standard |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
| Front bearing type | Tapered roller bearing |
| Geometric displacement [cm3/r [in3/r]] | 393.8 [24.03] |
| Hydraulic valve function | None |
| Main port dimension | G 1/2 |
| Main port style | Endport - aligned |
| Main port thread type | BSP |
| Model Code | M02240AH16AN0200010000000ABAAF |
| Model Code | M02240AH16AN0200010000000ABAAF |
| Motor function | Standard |
| Motor Series | 2000 Series |
| Motor size | 395 |
| Motor type | Standard |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] |
| Mounting flange type | 4 Bolt - Square |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | Single pack |
| Paint information | Primer, Black, Low gloss |
| Painted | Yes |
| Product Height | 4.28 in |
| Product Length/Depth | 10.69 in |
| Product Type | Disc Geroler |
| Product Volume | 195.824 in³ |
| Product Weight | 26 lb |
| Product Width | 4.28 in |
| Rear bearing type | Tapered roller bearing |
| Seal Kit | 9900684-000 |
| Sensor | None |
| Shaft dimension | Dia. 32 mm, M8 x 1.25-6H thread in shaft end |
| Shaft Key | Rectangular key, 10 x 8 x 45 mm |
| Shaft Seal | NBR - Standard |
| Shaft type | Straight |
| Special Features Assembly | Standard |
| Special features hardware | Standard |
| Sub-brand | Char-Lynn |
| Trade Name | 2000 Series |
| Valve system | Disc valve with valve drive |