VALVE PLATE S1PV 105
104006-000
Tools104006-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Valve plate |
| Product height in | 5.200 |
| Product height mm | 132.080 |
| Product length in | 0.280 |
| Product length mm | 7.112 |
| Product width in | 5.200 |
| Product width mm | 132.080 |