NUT-HEX M10X1.25 DIN936 6S
104030410
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
104030410
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | YELLOW ZINC PLATING | |
| Nut, Height | 8,500 | mm |
| Nut, Hex Width | 13,000 | mm |
| Nut, Square Width | N/A | |
| Nut, Type | STANDARD HEXAGON | |
| Remarks | N/A | |
| Standard | DIN 936 | DIN 936 |
| Standard Class Level | N/A | |
| Thread, Size | M10X1.25 | M10X1.25 |
| Thread, Type | FINE PITCH THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |