![Hose Fittings 4722-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213864%2FID432878346029-0101_preview.jpg&w=1920&q=75)
Weatherhead by Danfoss
10404N-102
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 1RA2MP4
10404N-102
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Medium pressure hydraulic applications such as construction, farm implements and industrial equipment |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | .13 in |
| Compatible hoses | H104 |
| Compatible tube OD | .25 in |
| Construction style | Reusable |
| End gender 1 | Male |
| End Size 1 | 1/8 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .75 in |
| Hex Size 2 | .44 in |
| Hose cut-off factor | 1.18 in |
| Hose dash size | -2 |
| Inside diameter | .17 in |
| Item type | Fitting Assembly |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .75 in |
| Product Length/Depth | 2.22 in |
| Product material | Carbon Steel |
| Product Type | Field Attachable Hose Fittings |
| Product Volume | 1.249 in³ |
| Product Weight | .16 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/8-27 |
| Trade Name | 104 N series |
| UNSPSC | 27121701 |
| UPC | 725975712207 |
| Working pressure | 10000 Psi |