Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104099-000
ROT GRP W/VAR SWASH S/A
104099-000
Tools
Add to comparison
Add to comparison
104099-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
7.170
Product height mm
182.118
Product length in
6.140
Product length mm
155.956
Product width in
7.250
Product width mm
184.150