Winner by Danfoss
10411-26-08ZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10411-26-08ZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Hydraulic system service with petroleum and water-based fluids and general industrial service | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .5 in | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 2 | 10 | |
| End type 1 | Metric | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Zinc Plating | |
| Hex Size 1 | 27 mm | |
| Hose cut-off factor | 26.5 mm | |
| Hose dash size | -8 | |
| Inside diameter | 10 mm | |
| Outside diameter | 21 mm | |
| Product Diameter | 21 mm | |
| Product Height | 21 mm | |
| Product Length/Depth | 58 mm | |
| Product material | Carbon steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 25.578 cm³ | |
| Product Weight | .076 kg | |
| Product Width | 21 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 26 | |
| Trade Name | 2-Piece |