
Winner by Danfoss
10411-52-24ZF
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10411-52-24ZF
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Hydraulic system service with petroleum and water-based fluids and general industrial service |
| Brand | Winner by Danfoss |
| Compatible hose ID | 38.1 mm |
| Construction style | Crimp |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 2 | 32 |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Cr3+Zinc |
| Hex Size 1 | 55 mm |
| Hose cut-off factor | 38 mm |
| Hose dash size | -24 |
| Inside diameter | 32 mm |
| Item type | Nipple |
| Outside diameter | 49 mm |
| Product Diameter | 49 mm |
| Product Height | 63.5 mm |
| Product Length/Depth | 106 mm |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 370.205 cm³ |
| Product Weight | .46 kg |
| Product Width | 55 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M52X2 |
| Trade Name | 2-Piece |