Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104111-000
MOTOR ROTOR-BALL S/A 6/ 7
104111-000
Tools
Add to comparison
Add to comparison
104111-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
ROTOR
Rotor
Product height in
2.982
Product height mm
75.743
Product length in
1.790
Product length mm
45.466
Product width in
2.982
Product width mm
75.743