Danfoss Airflex
104121-MIN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
104121-MIN
Product specifications
Characteristic | Value |
|---|---|
| Application | Can Making Machinery, Commercial Laundry Equipment, Metal Forming Machinery, Oil Field Machinery, Printing Machinery, Rubber Processing Machinery, Tire Building Machinery |
| Brand | Danfoss |
| Clutch-Brake Application | Pressure Set |
| Clutch-Brake Type | CB |
| Configuration | Single Application |
| Feature | Rugged tire-like constricting tubeForce applied uniformly at optimum radiusWide range of torque capacity |
| Friction Width | 3 in |
| Item type | Clutch |
| Product Height | 15.75 in |
| Product Length/Depth | 15.75 in |
| Product material | Carbon steel and Neoprene |
| Product Type | Constricting Clutches and Brakes |
| Product Volume | 1984.5 in³ |
| Product Width | 8 in |
| Size | 10 |
| Sub-brand | Airflex |
| Trade Name | CB Series |