Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.880 | |
| A dimension MM | 98.552 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 10412F-45-16XZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.813 | |
| End connection hex size MM | 46.000 | |
| End Type 1 | MALE JE METRIC | Male JE metric |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.690 | |
| Hose cut off factor MM | 42.926 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.810 | |
| Inside diameter MM | 45.974 | |
| Product height in | 1.810 | |
| Product height mm | 45.974 | |
| Product length in | 3.890 | |
| Product length mm | 98.806 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.810 | |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M45X1.5 | M45X1.5 |
