Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 0.300 |
| Item type | O-Ring |
| Outside diameter IN | 0.3700 |
| Product height in | 0.371 |
| Product height mm | 9.423 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product width in | 0.371 |
| Product width mm | 9.423 |
| Thickness IN | 0.070 |