Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104166-019
O RING
104166-019
Tools
Add to comparison
Add to comparison
104166-019
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.871
Product height mm
22.123
Product length in
0.070
Product length mm
1.778
Product width in
0.871
Product width mm
22.123