O-RING
104166-021
Tools104166-021 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | O-ring |
| Product height in | 0.929 |
| Product height mm | 23.597 |
| Product length in | 0.009 |
| Product length mm | 0.229 |
| Product width in | 0.929 |
| Product width mm | 23.597 |