Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104166-120
O RING
104166-120
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
104166-120
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.193
Product height mm
30.302
Product length in
0.103
Product length mm
2.616
Product width in
1.193
Product width mm
30.302