10416N-116
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 1RA16MP16
10416N-116
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 1 in | |
| Compatible hoses | H104 | |
| Compatible tube OD | 1 in | |
| Construction style | Reusable | |
| End gender 2 | Male | |
| End Size 1 | 1 IN | |
| End type 1 | MPT | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | 1.38 in | |
| Hose cut-off factor | 2.03 in | |
| Hose dash size | -16 | |
| Inside diameter | .81 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.75 in | |
| Product Length/Depth | 3.59 in | |
| Product material | Carbon steel | |
| Product Volume | 10.994 in³ | |
| Product Width | 1.75 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-11 1/2 | |
| Thread Size 2 | 1-11 1/2 | |
| UNSPSC | 27121701 | |
| UPC | 725975762448 |