Weatherhead by Danfoss
10416N-696
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 1RA16FJA16
10416N-696
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Application | Medium pressure hydraulic applications such as construction, farm implements and industrial equipment | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | H104 | |
| Compatible tube OD | 1 in | |
| Construction style | Reusable | |
| Drop dimension | 1.1 | |
| End gender 1 | Female | |
| End Size 1 | 1 5/16 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.25 in | |
| Hex Size 2 | 1.5 in | |
| Hose cut-off factor | 3.86 in | |
| Hose dash size | -16 | |
| Inside diameter | .76 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.73 in | |
| Product Length/Depth | 6.17 in | |
| Product material | Carbon Steel | |
| Product Type | Field Attachable Hose Fittings | |
| Product Volume | 29.477 in³ | |
| Product Weight | 1.58 lb | |
| Product Width | 1.75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| Trade Name | 104 N series | |
| UNSPSC | 27121701 | |
| UPC | 725975725214 |