VALVE PLATE S1FM 75
104189-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 4.650 |
| Product height mm | | 118.110 |
| Product length in | | 0.250 |
| Product length mm | | 6.350 |
| Product width in | | 4.650 |
| Product width mm | | 118.110 |