Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104198-000
BRG. PLT. 46FC
104198-000
Where to buy
Export PDF
Tools
Add to comparison
104198-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.665
Product height mm
118.491
Product length in
0.250
Product length mm
6.350
Product width in
0.046
Product width mm
1.168