Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | HOUSING | Housing |
| Product height in | 7.250 | |
| Product height mm | 184.150 | |
| Product length in | 9.060 | |
| Product length mm | 230.124 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 6.000 | |
| Product width mm | 152.400 |
