Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104203-000
VALVE PLATE S1PV PROPEL 75
104203-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
104203-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.650
Product height mm
118.110
Product length in
0.250
Product length mm
6.350
Product width in
4.650
Product width mm
118.110