DRIVESHAFT
104204-000
Tools104204-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Shaft |
| Product height in | 1.880 |
| Product height mm | 47.752 |
| Product length in | 11.211 |
| Product length mm | 284.759 |
| Product width in | 1.880 |
| Product width mm | 47.752 |