Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SWASH PLATE | Swash plate |
| Product height in | 6.750 | |
| Product height mm | 171.450 | |
| Product length in | 5.412 | |
| Product length mm | 137.465 | |
| Product width in | 3.000 | |
| Product width mm | 76.200 |
