Danfoss Airflex
104252-MIN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Construction Equipment, Marine Winches, Metalworking Machinery, Slip Clutches, Tension Brakes |
Brand | Danfoss |
Clutch-Brake Application | Pressure Set |
Clutch-Brake Type | E |
Configuration | Application |
Feature | Rugged tire-like expanding tubeForce applied uniformly at optimum radiusWide range of torque capacity |
Friction Width | 4.75 in |
Item type | Brake |
Product Height | 21.13 in |
Product Length/Depth | 21.13 in |
Product Type | Expanding Clutches and Brakes |
Product Volume | 2888.706 in³ |
Product Weight | 149 lb |
Product Width | 6.47 in |
Product material | Carbon steel and Neoprene |
Size | 12 |
Sub-brand | Airflex |
Trade Name | E Series |