FILTER MOUNTING PAD S-1
104302-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.655 |
| Product height mm | | 92.837 |
| Product length in | | 2.800 |
| Product length mm | | 71.120 |
| Product width in | | 3.790 |
| Product width mm | | 96.266 |