Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104306-000
CONTROL SHAFT
104306-000
Where to buy
Export PDF
Tools
Add to comparison
104306-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.500
Product height mm
12.700
Product length in
5.652
Product length mm
143.561
Product width in
0.498
Product width mm
12.649