Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104309-000
CHRGPUMP BODY HDBP 1.1251PSF(103051-999)
104309-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
104309-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
5.560
Product height mm
141.224
Product length in
5.070
Product length mm
128.778
Product width in
2.095
Product width mm
53.213