Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104377-022
B-PAD P/S C/P S/A 170CCW PUMP S/A
104377-022
Where to buy
Export PDF
Tools
Add to comparison
104377-022
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.560
Product height mm
141.224
Product length in
4.990
Product length mm
126.746
Product width in
4.960
Product width mm
125.984