Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104402-000
PUMP EC/IPOR 46FC S/A
104402-000
Tools
Add to comparison
Add to comparison
104402-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
6.880
Product height mm
174.752
Product length in
7.540
Product length mm
191.516
Product width in
2.690
Product width mm
68.326