Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104433-000
RMT HYD CONT S/AWB 0-150
104433-000
Tools
Add to comparison
Add to comparison
104433-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
3.000
Product height mm
76.200
Product length in
9.640
Product length mm
244.856
Product width in
3.027
Product width mm
76.886