Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104511-150
S2 SOC HD CAP SRW 3/8-16 -FLSTK
104511-150
Where to buy
Export PDF
Tools
Add to comparison
104511-150
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.556
Product height mm
14.122
Product length in
1.872
Product length mm
47.549
Product width in
0.556
Product width mm
14.122