Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104586-000
DRIVE SHAFT FC PUMP S/A,46FC
104586-000
Where to buy
Export PDF
Tools
Add to comparison
104586-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
DRIVE SHAFT
Drive shaft
Product height in
1.880
Product height mm
47.752
Product length in
11.210
Product length mm
284.734
Product width in
1.880
Product width mm
47.752