Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104604-000
END CVR GASKET, IPOR -FLSTK
104604-000
Where to buy
Export PDF
Tools
Add to comparison
104604-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.740
Product height mm
171.196
Product length in
6.300
Product length mm
160.020
Product width in
0.018
Product width mm
0.457