Danfoss Airflex
104604-MIN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
104604-MIN
Product specifications
Characteristic | Value |
|---|---|
| Application | Grinding Mills, Marine Propulsion, Metal Forming Machinery, Oil Field Machinery |
| Brand | Danfoss |
| Clutch-Brake Application | Pressure Set |
| Clutch-Brake Type | VC |
| Configuration | Single Application |
| Feature | Rugged tire-like constricting tubeForce applied uniformly at optimum radiusWide range of torque capacity |
| Friction Width | 6 in |
| Item type | Clutch |
| Product Height | 30 in |
| Product Length/Depth | 30 in |
| Product material | Carbon steel and Neoprene |
| Product Type | Constricting Clutches and Brakes |
| Product Volume | 18505.8 in³ |
| Product Weight | 637 lb |
| Product Width | 20.562 in |
| Size | 20 |
| Sub-brand | Airflex |
| Trade Name | VC Series |