Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104634-000
PLUNGER
104634-000
Where to buy
Export PDF
Tools
Add to comparison
104634-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.740
Product height mm
18.796
Product length in
0.880
Product length mm
22.352
Product width in
0.740
Product width mm
18.796