VLV PLUG
104657-000
Tools104657-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Valve plug |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product width in | 1.000 |
| Product width mm | 25.400 |