Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104660-022
B-PAD P/S C.P.S/A 1.70CW
104660-022
Tools
Add to comparison
Add to comparison
104660-022
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
5.560
Product height mm
141.224
Product length in
4.990
Product length mm
126.746
Product width in
4.960
Product width mm
125.984