Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SEAL | Seal |
| Product height in | 0.754 | |
| Product height mm | 19.152 | |
| Product length in | 0.125 | |
| Product length mm | 3.175 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.754 | |
| Product width mm | 19.152 |
