Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DISCHARGE PUMP SUB ASSEMBLY | Discharge pump sub assembly |
| Product height in | 5.750 | |
| Product height mm | 146.050 | |
| Product length in | 4.490 | |
| Product length mm | 114.046 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 4.960 | |
| Product width mm | 125.984 |
