Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 0.125 |
| Product height mm | 3.175 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Carbon steel |
| Product width in | 0.125 |
| Product width mm | 3.175 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
