ENDCAP
104871-000
Tools104871-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Item type | Gasket |
| Product height in | 6.640 |
| Product height mm | 168.656 |
| Product length in | 0.018 |
| Product length mm | 0.457 |
| Product width in | 6.640 |
| Product width mm | 168.656 |
| Thickness IN | 1.800 |