VALVE_BLOCK_MANIFOLD
104922-425
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | VALVE BLOCK | Valve block |
| Product height in | | 7.140 |
| Product height mm | | 181.356 |
| Product length in | | 6.190 |
| Product length mm | | 157.226 |
| Product width in | | 5.180 |
| Product width mm | | 131.572 |