
Danfoss
104943-000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
104943-000
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Certification(s) | SAE J514 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 7/8 IN |
| End type 1 | UNF |
| End type 2 | Barb |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | .984 in |
| Product Height | .984 in |
| Product Length/Depth | 1.5 in |
| Product material | Nylon |
| Product Type | Accessories |
| Product Volume | 1.452 in³ |
| Product Width | .984 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-14 |
| Trade Name | None |