Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104961-000
SHAFT HD 33/39/46 13T
104961-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
104961-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.870
Product height mm
47.498
Product length in
12.500
Product length mm
317.500
Product width in
1.870
Product width mm
47.498