Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104963-000
CHARGE PUMP
104963-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
104963-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.570
Product height mm
90.678
Product length in
2.650
Product length mm
67.310
Product width in
4.440
Product width mm
112.776