
MOTOR-ORBITAL,2000 SERIES 130 [8.0], M02080AB03AA0100010000000AFAAF
105-1361-006
Model code: M02080AB03AA0100010000000AFAAF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: 2000 series single-speed motors, Danfoss orbital motor quick selector
105-1361-006
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | M02080AB03AA0100010000000AFAAF | |
| Motor Series | 2000 Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| Motor Size | 130 | |
| Geometric displacement [cm3/r [in3/r]] | 130.6 [7.97] | |
| Motor type | Wheel | |
| Motor function | Standard | |
| Mounting Flange Type | 4 Bolt - Wheel | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 108.0 x 6.4, 147.6, 13.6 [4.25 x 0.25, 5.81, 0.54] Rear: 127.0 x 3.3, 147.6, 13.6 [5.00 x 0.13, 5.81, 0.54] | |
| Shaft dimension | Dia. 1 1/4 inch, 1:8 SAE J501, 1 - 20 UNEF-2A thread in shaft end | |
| Shaft Key | Square key, 5/16 x 1 inch | |
| Main port thread type | UN / UNF | |
| Main port style | Sideport - staggered | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Primer, Black, Low gloss | |
| Special features hardware | Standard | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | 61258-000 | |
| Front bearing type | Tapered roller bearing | |
| Rear bearing type | Tapered roller bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | Yes | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | Bulk box | |
| Name Tag | Danfoss name tag | |
| Design code | 06 | |
| Brand | DANFOSS | Danfoss |
| Product height in | 5.280 | |
| Product height mm | 134.112 | |
| Product length in | 7.410 | |
| Product length mm | 188.214 | |
| Product width in | 5.280 | |
| Product width mm | 134.112 | |
| Sub brand | CHAR-LYNN | Char-Lynn |