
Danfoss Char-Lynn
105-1562-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
105-1562-006
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
| Model Code | M02298AB18AA0100010000000ABAAF |
| Product Height | 5.28 in |
| Product Length/Depth | 9.79 in |
| Product Type | Disc Geroler |
| Product Volume | 272.93 in³ |
| Product Weight | 27 lb |
| Product Width | 5.28 in |
| Sub-brand | Char-Lynn |
| Trade Name | 2000 Series |